Knowledge Articles

Why Tate’s LEC RMG600+ Floor Panels Help Deliver Higher Sustainability Ratings

Tate’s award-winning RMG600+ raised access floor panel is leading the way for sustainable floor design in commercial spaces. Combining verified performance with a high recycled content, lower embodied carbon (LEC), and high-quality aesthetics, the RMG600+ is becoming the floor panel of choice for projects targeting top sustainability (BREEAM, LEED etc) ratings.  Backed by independent certification, the RMG600+ helps architects and developers meet demanding project goals without compromise on quality or style.

One of the most interesting trends in recent years has been a shift in the sustainability assessments towards rewarding building projects that prioritise lower embodied carbon (LEC) products.  

The shift reflects a growing realisation that the bulk of built environment carbon emissions will soon come from embodied carbon in materials and construction, as opposed to those emissions from a building’s operational energy use (heating, electricity etc).  

Tate's market-leading LEC range includes the award-winning RMG600+ raised access floor panel which has helped lead the way for access floors.

The RMG600+ is a floor panel with transparently lower embodied carbon content, backed by a third-party verified EN 15804+A2 EPD (Environmental Product Declaration).  The EPD certification can be used as part of a building project’s Lifecycle Analysis and as a result, help achieve the standards demanded by environmental assessment ratings such as BREEAM and LEED - potentially helping to secure the highest ratings for a project going forward.

But the RMG600+ offers so much more than just outstanding sustainability ratings.  It delivers high-end aesthetics, as well as uncompromising performance, and longevity and is therefore the flooring of choice for prestigious projects.

Why is RMG600+ in Demand as a LEC Flooring?

The RMG600+ has a fully encapsulated panel that includes a wraparound steel top and a steel base plate, bonded with adhesive and mechanically stitched around a particle board core for greater strength and durability.

It is the ideal flooring for demanding commercial office environments, which feature lower embodied carbon products and high-functioning solutions.

As with all Tate’s raised access floors, the performance data for the RMG600+ panel is fully certified with verified environmental credentials and production claims backed by independent certifications and industry standards.  These include:

The panels are Cradle to Cradle Silver certified, number 7236. Cradle to Cradle is the world’s most advanced science-based programme for materials and products that are safe, circular, and responsibly made.

These certifications, along with the RMG600+’s One Click LCA Low Carbon Manufacturing Award (One Click LCA Low Carbon Manufacturing Awards 2024) underpin trust and confidence in our product claims, while also highlighting the floor’s future circularity potential.  Its installation in Aldi’s distribution centre and Highmark in Dublin has delivered defined, measurable carbon savings.

The RMG600+ panel has been independently performance tested to PSA: 2021 Medium Grade and is offered with a 25-year warranty. 

How RMG600+ Can Support BREEAM Ratings

Under BREEAM V7, building assessments place greater emphasis on embodied carbon reduction and lifecycle environmental performance. The framework encourages detailed lifecycle carbon assessments to ensure materials and construction methods minimise carbon impacts.

Responsible sourcing, including the use of recycled or reused materials, is also a key requirement. These principles are reflected in the LEC RMG600+ floor panels, whose design and construction align seamlessly with BREEAM’s decarbonisation and circular-economy goals.

Supporting the Building Industry Transition to LEC

We are determined to support the building industry as it transitions towards a lower carbon future. Our LEC flooring products will help lay the groundwork for a more sustainable, resilient built environment for generations to come.

[Note: Tate is also part of the Kingspan Data Solutions division within the Kingspan Group, and we are fully committed to the Group’s Planet Passionate initiative which focuses on three major areas: climate change, circularity, and the protection of the natural world. We are now five years into our Planet Passionate journey and incredibly proud of the progress it has delivered.

FAQs

RMG600+ panels are designed with verified lower embodied carbon (LEC) performance, certified under EN 15804+A2 EPDs. These, along with its other independent certifications, ensure transparency and traceability while highlighting the product’s future circularity potential. They also support lifecycle analysis and can help projects achieve higher sustainability ratings.

Each LEC RMG600+ panel contains 91% recycled material, contains steel produced using renewable energy, and cuts embodied carbon by up to 50% per panel (A1-A3) compared with the standard RMG600. These features directly support embodied carbon targets and environmental certifications.

Absolutely. The RMG600+ delivers superior performance with its fully encapsulated steel structure, and has been tested to PSA:2021 Medium Grade, with a 25-year warranty. It offers the perfect balance of design appeal, sustainability, and proven longevity for prestigious developments.