Based on your location, we think there is a website better suited to you.

Tate Global AMER
Tate Single Door Render En Eu V1
Tate Single Door Render En Eu V1

Single Hinged Door

Single Hinged Door

Tailored to meet your data centre's needs, our doors feature a factory-installed compression gasket system that reduces air leakage. Enjoy customisable viewing panels in clear or multiwall polycarbonate. The no-threshold design prioritises safety, eliminating tripping hazards and obstructions when entering or exiting aisles. Compression gaskets efficiently seal and minimise air leakage.

Product Highlights

  • 2 panel options: Clear and Multiwall Polycarbonate
  • Full perimeter compression gaskets efficiently seal and minimise air leakage
  • Right or left hinged option for easy maintenance and installation
  • Ergonomically designed with angled handles to reduce pinch points
  • Sturdy aluminium framing
  • No-threshold design prevents tripping