Based on your location, we think there is a website better suited to you.

Tate Global AMER
Tate Single Sliding Render En Eu V1
Tate Single Sliding Render En Eu V1

Single Sliding Door

Single Sliding Door

Frame components are pre-assembled and connect to the header rail to secure the assembly together. Integrated slide-locks simplify door installation onto the frame. A factory-installed full perimeter compression gaskets seals the door frame and minimizes air leakage. Ergonomic angled handles reduce pinch points. Clear and multiwall panel options are available.

Product Highlights

  • 2 panel options: Clear and Multiwall Polycarbonate
  • Full perimeter compression gaskets efficiently seal and minimise air leakage
  • Easy installation with integrated door slide locks
  • Ergonomically designed with angled handles to reduce pinch points
  • Sturdy aluminium framing
  • No threshold design prevents tripping