Based on your location, we think there is a website better suited to you.

Tate Global AMER
Tate Partition Wall Dark Render En Eu V1
Tate Partition Wall Details Render En Eu V1
Tate Partition Wall Detail Render En Eu V1
Tate Partition Wall Explode Render En Eu V1
Tate Partition Wall Dark Render En Eu V1
Tate Partition Wall Details Render En Eu V1
Tate Partition Wall Detail Render En Eu V1
Tate Partition Wall Explode Render En Eu V1

Partition Wall

Partition Wall Overview

Tate's Partition Wall is designed to block airflow and create secure, robust divisions within data centres, enhancing both physical security and airflow management. Built for strength and reliability, it helps safeguard critical infrastructure while optimising environmental control.

Its modular system allows for quick installation using durable aluminum framing and pre-assembled components. With a choice of multiple panels, it offers flexibility to meet privacy and performance needs. This ensures a clean, professional finish while supporting optimal data centre operations.

Product Highlights

  • Pre-defined hardware locations simplify installation.
  • Snap in coverings hide all hardware once installed.
  • Pre-assembled panels and brackets for quick installation.
  • Suitable for slab or rasied access floor environments.
  • Integrates seamlessly with Tate structural ceiling systems
  • Integrates with Tate Secure Mesh Walls above the ceiling level.

Frequently Asked Questions

The Tate Partition Wall is designed to create secure divisions within data centres, improving both airflow management and physical security for critical infrastructure.

It is constructed from 16mm multiwall polycarbonate panels supported by an extruded aluminium alloy frame, available in RAL9016 (white) or RAL7046 (grey) finishes.

The wall system uses pre-assembled panels, pre-defined hardware locations, and snap-in coverings, making installation quick and clean while concealing fixings for a professional finish.

Yes, it integrates seamlessly with Tate’s structural ceiling systems and mesh caging, and it is suitable for both raised access floor and slab environments.

 

The polycarbonate panels provide 73% light transmission, a U-value of 3.4 W/m²K, sound reduction of 13dB, and meet ISO fire classification B-s1,d0.