Based on your location, we think there is a website better suited to you.

Tate Global AMER
Tate Secure Punched Render En Eu V1
Tate Secure Render En Eu V1
Tate Secure H Channel Render En Eu V1
Tate Secure Screws Render En Eu V1
Tate Secure Floor Render En Eu V1
Tate Secure Bim Render En Eu V1
Tate Secure Punched Render En Eu V1
Tate Secure Render En Eu V1
Tate Secure H Channel Render En Eu V1
Tate Secure Screws Render En Eu V1
Tate Secure Floor Render En Eu V1
Tate Secure Bim Render En Eu V1

Tate Secure Punched Mesh

Fan Wall Mesh and Security Caging

Tate Secure Punched Mesh is a modern mesh wall solution which is designed to securely separate the mechanical corridor from the data hall, subdivide areas and maintain airflow throughout data halls. 

Tate Secure Punched Mesh is flexible and reconfigurable to scale to your future requirements, available in various heights and widths. The mesh panels are welded to a steel frame, which enhances the stability and strength of the panels.

Modular by design for quick installation, our team handles the complexities with BIM coordination reducing on site modifications and speeding up deployment.  

Product Downloads

Technical Information

Frequently Asked Questions 

Mesh caging allows for natural airflow, improving cooling efficiency while still providing strong security and visibility.

Yes, Tate Secure Mesh Caging is designed to work seamlessly with Tate structural ceilings and raised access floors for a clean, coordinated installation.

Absolutely. Every Tate Secure installation is coordinated in BIM, ensuring exact fitment and reducing on-site modifications.

Standard finishes include painted white, grey, or black. Custom colour finishes are available on request.

Tate Secure mesh panels are fixed to posts with either standard structural fixings or tamper-proof screws.

The 25 x 25 x3 mm Punched mesh panels have an open rate of 79% while the 10 x 10 x 3mm has an open rate of 59%