Based on your location, we think there is a website better suited to you.

Tate Global AMER
Tate Fdeb H Product Render 2 Desktop Image en uk
Tate Fdeb H Product Render 3 Desktop Image en uk
Tate Fdeb H Product Render 1 Desktop Image en uk
Tate Alpha Iii Pedestal Desktop Image en uk
Tate Fdeb H Product Render 2 Desktop Image en uk
Tate Fdeb H Product Render 3 Desktop Image en uk
Tate Fdeb H Product Render 1 Desktop Image en uk
Tate Alpha Iii Pedestal Desktop Image en uk

FDEB_H

FDEB_H - PSA: 2021 heavy grade edge banded raised access floor

FDEB_H is our heavy-grade edge banded system, capable of handling a 12kN/m2 uniformly distributed load. FDEB_H is suitable for data centre and server room use with heavy equipment. FDEB_H systems can be specified with a resilient finish, that is bonded to each panel to form a functional yet stylish access flooring solution.

PSA STANDARD

Product Highlights

  • 25-year Total System Warranty
  • Fire class BS476-6:1989 & BS476-7:1997 Class 0
  • This system has EPD & HPD certification
  • FSC Certified high-density particle board [38mm]
  • 3x safety factor under PSA: 2021 standard

Product Downloads

Technical Information

Downloads