Tate Fdeb M Product Render 2 Desktop Image en uk
Tate Fdeb M Product Render 3 Desktop Image en uk
Tate Fdeb M Product Render 1 Desktop Image en uk
Tate Alpha Iii Pedestal Desktop Image en uk
Tate Fdeb M Product Render 2 Desktop Image en uk
Tate Fdeb M Product Render 3 Desktop Image en uk
Tate Fdeb M Product Render 1 Desktop Image en uk
Tate Alpha Iii Pedestal Desktop Image en uk

FDEB_M

FDEB_M - PSA: 2021 medium grade raised access floor

FDEB_M panels are comprised of galvanised steel top and bottom sheet that is bonded to the core. A resilient covering is applied to the top and the panel is finished with an ABS edge band. FDEB_M is suitable for use in data centres, comms rooms and server rooms. The result is a PSA: 2021 medium grade elevated modular floor onto which IT components can be placed including server cabinets, uninterruptible power supplies, and cooling systems.

PSA STANDARD

Product Highlights

  • 25-Year Total System Warranty
  • Fire class BS476-6:1989 & BS476-7:1997 Class 0
  • High-Density Particle Board [30mm]
  • 55mm to 1100mm Finished Floor Heights
  • PSA: 2021 Standard approved
  • FSC® Certified core

Product Downloads

Technical Information

Downloads