Based on your location, we think there is a website better suited to you.

Tate Global AMER
Tate Rhg X Product Render Desktop Image en uk
Tate Alpha Iii Pedestal Desktop Image en uk
Tate Rhg X Product Render Desktop Image en uk
Tate Alpha Iii Pedestal Desktop Image en uk

RHG_X

RHG_X - PSA: 2021 extra heavy grade raised access floor

RHG_X is a raised floor system intended for extra heavy office use, independently tested and certified under the PSA Extra Heavy grade. The fully encapsulated RHG_X panel comprises a wrap-around steel top and a steel base plate that is mechanically stitched around a particle board core for greater strength and durability. Floor heights can be adjusted from 155mm using standard pedestals. RHG_X features a 3x safety factor under PSA: 2021 standard, based on a full raised access floor system.

PSA STANDARD

Product Highlights

  • 25-year Total System Warranty
  • Fire class BS476-6:1989 & BS476-7:1997 Class 0
  • High-density particle board [30mm]
  • FSC® Certified core
  • Unique wrap-around steel encapsulation

Product Downloads

Technical Information

Downloads

Tate Cradle To Cradle Statement White Desktop Eu En