Tate Forte LEC
Adaptable by Design, Double the Performance. With the point load capacity of 4.4kN, it ensures seamless integration with liquid-cooled IT infrastructure, providing enhanced scalability. Designed to meet high deflection standards, ensuring your systems stay stable and secure, with the ability to suspend a uniform load of 6.1 kN/m².













Product Highlights
- Compatible with liquid cooling and AI infrastructure
- Supports up to 4.4 kN for optimal performance and efficiency
- Scalable, with 6.1 kN/m² uniform load capacity for future growth
- Real-world tested with a safety factor of 2 for system stability
- Low-embodied carbon materials reduce environmental impact
- Universal strut bottom channel tailored for liquid cooling and AI
- Versatile hanger positioning on the main runner with straight connectors
- Reinforced connectors with ribs and notches for strength and precise alignment
- Fast installation with M8 serrated bolts, no washers needed
Product Downloads
Technical Information
Tate Forte LEC with James Maher
“Tate Forte LEC is a testament to our commitment to providing cutting-edge solutions that drive efficiency and scalability in the data centre industry. By combining structural innovation with sustainable materials, we’re not just meeting the demands of today’s AI-driven workloads, we’re building the foundation for the high performing data centres of tomorrow.”
- James Maher, Director of Engineering
Frequently Asked Questions
Tate Forte LEC is a structural ceiling system engineered for modern data centres, designed to support high-density infrastructure, including liquid cooling and AI technologies.
Yes. With a point load capacity of 4.4 kN, the Tate Forte LEC structural ceiling system is purpose-built to meet the rigorous demands of modern data centers. It offers exceptional structural integrity, making it fully capable of supporting the added weight and integration requirements of high-density cooling systems, including liquid cooling loops essential for AI and high-performance computing environments.
Tate Forte LEC achieves over 50% reduction in embodied carbon compared to standard aluminium and 64% lower emissions than the global average, verified by third-party EPDs.
Tate Forte Structural Aluminium profiles hold CE mark to EN 1090-1. The system has been accredited to EN 13501-1 (Class A1 fire rating), EN ISO 10140-2 (acoustic), and EN 12114 (air permeability), ensuring safety, sound control, and airtightness in demanding environments.
The system is tested under real-world conditions, including midspan deflection and vertical tension loads, to verify structural strength. With a built-in 2x safety factor, it’s designed to deliver dependable, long-term performance in high-density, mission-critical spaces.