Based on your location, we think there is a website better suited to you.

Tate Global AMER
Tate Directaire Al Product Render Image 1 Desktop En Gb Ie
Tate Directaire Al Product Render Image 2 Desktop En Gb Ie
Tate Directaire Al Product Render Image 3 Desktop En Gb Ie
Tate Directaire Al Product Render Image 4 Desktop En Gb Ie
Tate Directaire Al Product Render Image 5 Desktop En Gb Ie
Tate Directaire Al Product Render Image 6 Desktop En Gb Ie
Tate Directaire Al Product Render Image 1 Desktop En Gb Ie
Tate Directaire Al Product Render Image 2 Desktop En Gb Ie
Tate Directaire Al Product Render Image 3 Desktop En Gb Ie
Tate Directaire Al Product Render Image 4 Desktop En Gb Ie
Tate Directaire Al Product Render Image 5 Desktop En Gb Ie
Tate Directaire Al Product Render Image 6 Desktop En Gb Ie

DirectAire AL

DirectAire® AL Airflow Panel | High-Efficiency Cooling

The DirectAire® AL is an all-aluminium, lightweight directional airflow panel that uses patent-pending technology to angle the air toward the equipment. This means that the airflow delivered through the airflow panel is entering the face of the server rack, providing increased cooling capacity and energy efficiency.

Directional airflow panels maximise the financial performance of any new or existing data centre. The precise delivery of air reduces bypass airflow, allowing new facilities to reduce the number of CRAH units.

Retrofits can set CRAH units with fixed-speed fans to standby mode or adjust variable fan drives to operate at a lower static pressure, saving energy. Directional airflow eliminates the need for a full containment system. The facility's overall cooling capacity will also be improved, allowing for the addition of IT equipment without capital investments in infrastructure.

Product Highlights

  • Die-cast aluminium construction
  • Directional airflow is surface adjustable with damper options available
  • 6.67 kN design load performance
  • Increase cooling and energy efficiency
  • Reduce energy costs by reducing the number of CRAH units required in new data centres
  • Improve cooling capacity, allowing for additional IT equipment without capital investment on infrastructure
  • 60% open area delivers 2,775 CFM at 0.10" H2O

Airflow Performance Information

Pressure
(in. H2O)
No Damper
(CRM)
0.02 1155
0.04 1730
0.05 1855
0.06 2050
0.08 2380
0.10 2775