Product Highlights
- Provides more airflow at 100% open than slide dampers
- Easily adjustable from above without grate removal
- Drop-in design allows for easy retrofits, with DirectAire X2 in a Tate Bolted Stringer systems
Our free on-demand learning platform, giving you unlimited access to practical learning, expert guidance, and in-depth resources whenever.
Find out more
Your data centre isn’t static, and neither are we. At Tate, we specialise not only in new builds but also in retrofitting and upgrading existing sites.
Find out more
Tate offers an exciting selection of high-end finishes. Everything from fully integrated panels to laminated and freelay options that maintain the versatility and convenience offered by an access floor.
Planet Passionate is Tate’s global initiative aimed at lowering carbon emissions, reducing waste, and protecting natural resources.
Learn More
From concept through completion, and beyond, we deliver tailored guidance and support at every stage of the journey.
Work With Us
Based on your location, we think there is a website better suited to you.
Tate Global AMER
Tate’s Dual-Zone Opposed Blade Damper is designed for use with the DirectAire X2 in single width airflow panel aisles. The dual zone damper allows the user to control the airflow through each half of a panel independently so that racks on opposite sides of the aisle can receive the right amount of cooling for the load in the rack.