Product Highlights
- Die-cast aluminum panels with 56% unobstructed open area
- Effortless reconfiguration and retrofit of any existing stringered access floor, without modification
- Available with or without top surface adjustable dampers
Our free on-demand learning platform, giving you unlimited access to practical learning, expert guidance, and in-depth resources whenever.
Find out more
Your data centre isn’t static, and neither are we. At Tate, we specialise not only in new builds but also in retrofitting and upgrading existing sites.
Find out more
Tate offers an exciting selection of high-end finishes. Everything from fully integrated panels to laminated and freelay options that maintain the versatility and convenience offered by an access floor.
Planet Passionate is Tate’s global initiative aimed at lowering carbon emissions, reducing waste, and protecting natural resources.
Learn More
From concept through completion, and beyond, we deliver tailored guidance and support at every stage of the journey.
Work With Us
Based on your location, we think there is a website better suited to you.
Tate Global AMER
Available with or without a damper, it can be adjusted from the top to restrict airflow by up to 100%. With the ability to perform the same amount of cooling as three perforated panels without comparable cost, GrateAire is an affordable and cost-effective airflow panel, ideal for use in contained aisles.