Based on your location, we think there is a website better suited to you.

Tate Global AMER
MultiZone
Tate Multi Zone Opposed Blade Damper Product Render Image 2 Desktop En Gb Ie
MultiZone
Tate Multi Zone Opposed Blade Damper Product Render Image 2 Desktop En Gb Ie

Multi-Zone Opposed Blade Damper

Tate Multi‑Zone Opposed Blade Damper | Precision Airflow Control for Raised Floors

The Multi-Zone Opposed Blade Damper allows for delivery of air only to where load is present, and confining airflow to where there is none. The reduction in airflow volume as a result of closing off airflow to unused sections of racks reduces energy expenditure at the CRAC unit level.

The Multi-Zone Opposed Blade Damper enables individuals responsible for the physical infrastructure to deliver air where the IT user has servers and equipment installed, but restrict airflow delivery into zones where no blanking panels and no equipment is installed. Divided into three zones (top, middle and bottom), each zone of the manual damper can be adjusted from the surface without removing the airflow panel for fast, accurate balancing to the fixed IT loads.

Product Highlights

  • Provides more airflow at 100% than comparable slide dampers
  • Easily adjustable from above without panel removal
  • Quarter turn adjustment for 0-100% range
  • For use with full or partial loaded racks
  • Field-mounted dampers are attached to the bottom of the airflow panel
  • Field-mounted Multi-Zone Dampers are for use with DirectAire AL and DirectPerf 32% Panels
  • Drop-in damper design is for use with DirectAire and allows for easy retro fit