Single Zone
Single Zone

Single Zone Opposed Blade Damper

Easy access through the panel's surface allows for quick adjustment of the damper for accurate airflow balancing for IT hardware with fixed airflow requirements. The damper’s drop-in design allows for easy installation by decoupling the damper from the panel. This means that standard, undampered directional airflow panels can be ordered as needed, with separate opposed blade dampers purchased as necessary.

Product Highlights

  • Provides more airflow at 100% than comparable slide dampers
  • Easily adjustable from above without panel removal
  • Quarter turn adjustment for 0-100% range
  • For use with full or partial loaded racks
  • Field-mounted dampers are attached to the bottom of the airflow panel
  • Field-mounted dampers are for use with DirectAire Al, DirectPerf 32% and GrateAire panels only
  • Drop-in damper design is for use with DirectAire and allows for easy retrofits