Hot Aisle Containment Designed for Flexibility
Tate’s Ceiling Suspended Hot Aisle Containment (HAC) system efficiently captures and directs hot exhaust air from IT equipment into the overhead return plenum, enhancing airflow management and overall cooling efficiency.
Designed for adaptability, it can be custom configured to fit any white space layout, enabling a precise fit and streamlined installation. From single to double doors, and from trapeze systems to cantilever arms, Tate's Ceiling Suspended HACS offer the flexibility needed for modern data centre design.
Fully compatible with Tate ceiling systems, it also supports integrated liquid cooling infrastructure, making it ideal for hybrid air-and-liquid environments.