Based on your location, we think there is a website better suited to you.

Tate Global AMER
Your Paragraph Text (10)
Your Paragraph Text (12)
Your Paragraph Text (11)
Your Paragraph Text (10)
Your Paragraph Text (12)
Your Paragraph Text (11)

Cold Aisle Containment System

Cold Aisle Containment Designed for Flexibility

Tate’s Cold Aisle Containment (CAC) system efficiently captures cold air from the CRAH or CRAC unit via an underfloor plenum, ensuring the I.T equipment is kept at an effective temperature.

Designed to your specification, it can be custom configured to fit any white space layout, enabling a precise fit and streamlined installation. With a choice of single to double doors, Tate's Cold Aisle Containment offer a convenient cooling solution in raised floor environments.

Product Highlights

  • Compatible with Tate Raised Access Floors
  • Range of compatible door options available
  • Ergonomic handles reduce pinch points

Frequently Asked Questions

A Cold Aisle Containment (CAC) system encloses the cold supply air within the aisle, preventing it from mixing with hot exhaust air. This ensures servers receive a consistent supply of cooled air, improving efficiency and reliability in the data centre.

Each CAC solution is custom-engineered to suit your site layout and cooling strategy. They are built from robust aluminum frames and polycarbonate panels.

Yes, every CAC system is bespoke. Length, width, and height are tailored to match your data hall dimensions. Options include sliding or hinged doors, roof panels, and gasketed seals to optimise containment performance.



By preventing the mixing of hot and cold air, CAC systems optimise cooling efficiency, reduce energy consumption, and increase the lifespan of IT equipment.

Yes, CAC is typically paired with raised access floor systems, allowing conditioned air to be supplied directly into the cold aisle from the plenum below. This setup ensures efficient airflow delivery.