Based on your location, we think there is a website better suited to you.

Tate Global AMER
Tate Duo Render 1
Tate Duo Render 3
Tate Duo Render 2
Tate Duo Render 1
Tate Duo Render 1
Tate Duo Render 3
Tate Duo Render 2
Tate Duo Render 1

Tate Duo

Flexibility is enhanced with potential spans reaching up to 2400mm, resulting in reduced connection points to the building structure. Tate Duo also features a two-layer continuously threaded slot on the underside of the extrusion so that M10 & M12 threaded rod may be used for suspending mechanical and electrical equipment. Replacing custom-built, on-site structural supports, such as strut, with Tate Duo provides the most flexible solution for future changes in pre-designed ceilings.

Product Highlights

  • Multiple grid patterns and configurations are available
  • Replaces custom-built, on-site structural support systems
  • Fast and easy to install
  • Eliminates the need for multiple trades on-site
  • Experienced data center manufacturer and contracting teams

Product Downloads

Technical Information