Product Highlights
- 3mm European solid oak
- Adheres magnetically to raised access floors
- 10mm MDF core
- Easy installation and removal
- 1mm magnetic backing
- Variable lengths between 1000mm - 2300mm
- Range of 8 of shades available
- Standard width of 120, 140, 150, 180 & 200mm
Product Downloads
Technical Information
Downloads
Magnetic Wooden Floor
Say goodbye to traditional wood overlays that hide your underfloor services.
Attiro is an innovative flooring system that allows for a stable and permanent installation of wood flooring which gives the great advantage of being able to replace one or more staves in a fast and easy way.
With its magnetic hold, Attiro guarantees ease of installation with total absence of adhesives and above all the possibility to substitute the wooden flooring without damaging the underlying surface.
How does Tate's Attiro Work?
Tate's Attiro flooring combines smart magnetic technology with effortless access. Powerful magnets integrated into each plank securely attach the boards to raised floor panels, yet each can be lifted individually in seconds using a purpose-built tool.
This allows full access to underfloor services without cutting, unbolting, or damaging the floor giving you fast, flexible, and zero-compromise solutions for maintenance or space reconfiguration.
Attiro Projects
View all projectsContact our team to find out more about specifying Attiro in your project.