Hybrid Raised Access Flooring Reduces Embodied Carbon
The specification included 6,599 m² of Tate’s award-winning RMG600+ floor panels, part of the Lower Embodied Carbon (LEC) product range. Manufactured to the PSA: 2021 Standard, the panels contain more than 91% recycled content, helping to minimise the project's embodied carbon footprint.
To further reduce environmental impact, the RMG600+ panels were installed alongside 4,610 m² of Reuse floor panels reclaimed directly from the original building. By retaining a significant proportion of the existing raised floor, the project reduced demand for new materials while supporting circular economy principles.
Together, the two systems created a hybrid raised access flooring solution that combined material reuse with low embodied carbon manufacturing. Supported by Environmental Product Declarations (EPDs), the approach delivered embodied carbon savings of 397 tonnes of CO₂e, significantly reducing the project's environmental impact while maintaining the performance, flexibility and longevity required of a modern workplace.
Extending Material Life Through Reuse Floor Panels
Panels were assessed by Tate's in-house contracting team, who provides a rapid on-site inspection service within 24 hours of contact. By identifying panels suitable for reuse, the team helps maximise material recovery, reduce waste and support the transition to a more circular built environment.
And once reinstalled, the panels were cleaned and buffed to remove residual adhesive and prepare the surface for its final floor finish. When installed on a new pedestal by Tate's in-house contracting team, Reuse panels are backed by a limited warranty of up to 25 years.
Products used in this Project
Enquire About Raised Access Flooring
If you have a general enquiry about Tate products, a query connected with your project, or a general specification query, please complete and submit this enquiry form, and our team will be happy to help.