Tate Raised Access Flooring at Pegasus, Mayfair
A total of 5,300m2 of Tate RMG600 Air Seal panels were installed across the project, providing a flexible and practical solution for the building's modern services infrastructure.
The RMG600 is a PSA:2021 medium-grade raised access floor engineered to deliver exceptional strength, safety and long-term durability in commercial office environments.
Designed with a 3x safety factor to PSA:2021 requirements, the system was chosen to provide robust load-bearing performance and is backed by a 25-year Total System Warranty for complete peace of mind. The panel incorporates an FSC®-certified core and achieves Class 0 fire performance to BS476-6:1989 and BS476-7:1997, supporting both sustainability and fire safety objectives.
Available as a loose-lay system, with a screw-down option where required, the RMG600 combines proven performance with the flexibility to accommodate changing workplace and building service requirements throughout the life of the building.
How Tate's Raised Access Floor Supports Workplace Flexibility
Tate’s raised access floor plays an important role in supporting the building's adaptable workplace strategy. By providing accessible space beneath the floor, services such as power, data and mechanical systems can be routed without relying solely on fixed ceiling or wall infrastructure. This allows office spaces to be reconfigured more easily as occupier requirements change.
The flooring solution also works alongside the building's approach to environmental performance and occupant wellbeing. Pegasus House targets high standards across sustainability, health and connectivity, achieving BREEAM Outstanding, WELL Platinum and WiredScore Platinum.
Tate's RMG600 raised flooring system has been independently tested to the PSA:2021 specification, as well as supporting documentation for BREEAM and WELL requirements.
The Benefits of Tate RMG600 Raised Access Flooring at Pegasus, Mayfair
Pegasus, Mayfair demonstrates how raised access flooring can form an important part of a high-performance contemporary workplace. The installation of 5,300m2 Tate RMG600 Air Seal panels provides a durable and adaptable platform for the building's services infrastructure, while supporting the flexibility required within modern office environments.
Combined with the project's focus on wellbeing, sustainability, and connectivity, the flooring installation contributes to the wider objective of creating a future-ready workspace.
Enquire About Raised Access Flooring
If you have a general enquiry about Tate products, a query connected with your project, or a general specification query, please complete and submit this enquiry form, and our team will be happy to help.