Based on your location, we think there is a website better suited to you.

Tate Global AMER

What is the PSA:2021 Standard for Raised Access Floors?

What is PSA:2021 for Raised Access Floors? 

PSA:2021 is the current UK and Ireland industry standard for raised access flooring. It defines the required performance criteria for design, testing, manufacture and installation. 

It covers key technical areas including: 

  • Load-bearing capacity (static and dynamic loads) 
  • Deflection and structural stability 
  • Durability and long-term performance 
  • Fire performance 
  • Acoustic and electrical characteristics (where required) 

PSA:2021 replaced earlier specifications to create clearer, more consistent performance benchmarks, particularly important for offices, data centres, healthcare facilities and other high-performance buildings. 

Why PSA:2021 Compliance Matters in Commercial Projects

The PSA:2021 standard typically centres on risk, performance and verification.  

Here’s why it matters: 

How Tate Meets the PSA:2021 Standard

Tate raised access floors are engineered and manufactured in line with PSA:2021 performance requirements. Our panels are independently tested and validated.

Engineering and Design Validation 

  • Systems designed to meet PSA load and deflection classifications 
  • Structured engineering verification 
  • Documented performance data aligned to the standard 

How Tate Meets the PSA:2021 Standard

Factory Testing and Quality Control 

  • Panel and system testing against PSA performance criteria 
  • Material traceability and incoming quality checks 
  • Archived test reports and certification records 

Installation Guidance and Documentation 

  • Installation recommendations aligned with PSA best practice 
  • Technical documentation available for verification 
  • Support to ensure on-site performance reflects specification 

This structured approach ensures compliance is built into the process, not added retrospectively.

What PSA:2021 Compliance Means for You 

Specifying a PSA:2021-compliant Tate raised access floor means: 

  • 3rd party testing
  • 25 year warranty
  • Verified load performance 
  • Documented compliance 
  • Reduced commercial and technical risk 
  • Confidence in long-term durability 

Whether the project is a commercial office, data centre, hospital or education facility, compliance with PSA:2021 provides a recognised benchmark for performance and safety.