Based on your location, we think there is a website better suited to you.

Tate Global AMER
Tate Concore With Hpl Finish Render Au
Tate Concore With Hpl Finish Render2 Au (3)
Tate Meta Dublin Case Study Image Gallery 2 Desktop En Ie
Tate Concore With Hpl Finish Render Au
Tate Concore With Hpl Finish Render2 Au (3)
Tate Meta Dublin Case Study Image Gallery 2 Desktop En Ie

HPL

HPL (High Pressure Laminate)

High Pressure Laminates (HPL) are commonly used in data centres, service corridors, closets, and other areas where a durable finish or specific performance characteristics are essential.

Tate factory-applies the HPL directly to the access floor panel, streamlining the installation process and reducing time and cost.

Known for its superior wear resistance, HPL will not detach, chip, or crack under typical use.

Product Highlights

  • Available in Grey Star
  • Superior wear resistance
  • Requires minimal maintenance—damp mop only
  • Visually appealing
  • Standard floor covering solution for data centres and computer rooms 
  • HPL has low static generation and retention 
  • Tile surface withstands heavy rolling loads from server racks and cabinets 
  • Integral edge trim won’t separate from panel due to handling or heavy rolling loads 
  • Supported by a bolted stringer system 
  • HPL is laminated to Tate Concore® or All Steel panels (Any grade of panel can be used for HPL) 

Product Downloads

Downloads