Based on your location, we think there is a website better suited to you.

Tate Global AMER

Stronger Floors. Smarter Spaces.

Tate's raised floor solutions for server rooms and data centres free your design from overhead constraints, opening up space, exposing structure, and enabling flexible, modular layouts while simplifying how HVAC, technology and power run beneath your feet. As rack density climbs and AI-driven workloads intensify, the floor beneath the equipment matters as much as what sits on top of it.

Bolted Stringer Full En Au 624X624 V1
Salesforce HR Web

Specified Right, From Server Room to Data Hall

Design and specification look different depending on what's sitting on top of the floor. A small server room might only need a shallow void for cabling and basic access. A high-density data hall running underfloor air distribution or liquid cooling manifolds needs airflow, load and serviceability designed in from the outset, not retrofitted once the specification is locked in.

Tate works with architects, engineers and specifiers from concept through construction documentation, matching panel type, load grade and finish to the actual operating environment. That could be a colocation hall, an enterprise server room, an edge or telecommunications facility, or a control room where uptime isn't negotiable. Getting the access floor specification right early avoids expensive rework once services are already routed beneath the panels, particularly on projects where the underfloor void also carries cooling infrastructure. Tate's in-house engineering team supports that process directly, from early design guidance through to construction documentation.

Installed Faster, With Less Disruption

Tate’s panels are pre-engineered and factory-built, meaning our raised floor access installations for data centre fit-outs tend to run faster and cleaner than wet-trade flooring methods, with fewer surprises once the crew is on site. Panels lift individually by design, which matters after handover just as much as it does during the original build.

That same modularity supports live environments. Sections can be lifted, replaced or extended around operating racks and running services for a capacity upgrade, cabling addition, or technology refresh, without a full floor strip-out. Tate's engineering team plans this closely with site operations, the same way we approach retrofit and custom work across the wider product range.

Want to see it for yourself? Request a sample.

Every Tate raised access floor sold carries a valid EPD from EPD Australasia, so the environmental data behind your specification is independently verified rather than self-reported. Tate also holds membership with the Green Building Council of Australia in the Building Product Manufacturers category, supporting projects targeting Green Star ratings.