Tate Concore With Terrazo Finish Render Au
Tate Boston Childrens Hospital Selectech Nurse Station Case Study Banner Desktop Image En Us
Tate Boston Childrens Hospital Selectech Lab Case Study Banner Desktop Image En Us
Tate Terrazzo Single Panel Render
Tate Concore With Terrazo Finish Render Au
Tate Boston Childrens Hospital Selectech Nurse Station Case Study Banner Desktop Image En Us
Tate Boston Childrens Hospital Selectech Lab Case Study Banner Desktop Image En Us
Tate Terrazzo Single Panel Render

Terrazzo

Our laminated terrazzo flooring combines durability with refined aesthetics. Made from natural or recycled marble chips set in a high-performance resin, it provides a sustainable, hard-wearing, low-maintenance finish.

Laminated to a ConCore panel and installed on a bolted stringer understructure, the system delivers exceptional stability and strength. Precisely sized panels create a seamless look while maintaining access to the underfloor cavity.

Sealed and polished on site, the surface achieves a long-lasting, high-quality finish ideal for heavy-traffic commercial environments.

Product Highlights

  • Available in Twilight, Desert Sand & Shadow Grey
  • Available with recycled marble or natural marble
  • Laminated to a ConCore panel supported by a bolted stringer system (ConCore® 2000 or 2500/3000) 
  • Sealed and polished in the field after installation for a long lasting, durable finish
  • Recycled Marble contains up to 70% post-industrial recycled material 

Product Downloads

Downloads