Case Studies

Elevating an Icon: Tate’s Access Flooring at North Sydney Olympic Pool

Location:
Sydney, AU
Completion date:
May 2026
Architect:
BHA & Icon (Developer)
Tate Apac North Sydney Olympic Pool Hero Banner Desktop 01

Overview

The North Sydney Olympic Pool Redevelopment is one of Sydney’s most significant public infrastructure upgrades, revitalising an iconic site known both for its harbourside location and its long-standing cultural and sporting history. The broader redevelopment includes new pool facilities, upgraded leisure areas, and a 1,100m² gym as part of a major modernisation of the venue.

Tate was engaged to supply and install the Raised Access Floor system for the new gym facility

Access Floor Systems by Tate

Our Scope & Technical Delivery

  • Tate ConCore® 1500 access floor panels
  • 300mm Fixed floor height (FFH)
  • Finished with black Regupol

This access floor solution provides continuous, unobstructed service distribution beneath the floor, enabling flexible routing for electrical, data, and mechanical services without compromising the gym’s usability. 

Finishes by Tate

Why Regupol?

Regupol’s high‑performance gym flooring was selected for its:

  • Shock absorption: Ideal for weightlifting zones and functional training areas.
  • Slip resistance: Enhances user safety in active environments.
  • Longevity: Engineered for demanding fitness spaces.
  • Premium appearance: The black finish delivers a clean, professional aesthetic while performing at an elite level.

Combined with the Concore® system, the floor delivers a stable, high‑strength surface while maintaining full access to underfloor infrastructure.

Tate Apac Full Width Image Nsop Case Study

Frequently Asked Questions 

The raised access floor enables seamless integration of electrical, data, and mechanical services beneath the surface, creating a clean and adaptable environment. This approach future-proofs the facility by allowing services to be reconfigured quickly and efficiently as equipment layouts or technology requirements evolve, without the need for invasive works.

Tate’s Concore® 1500 panels provide a high-strength, stable platform designed to withstand the significant loads associated with commercial gym equipment and heavy foot traffic. At the same time, the modular system ensures ongoing accessibility to underfloor infrastructure, supporting efficient maintenance, upgrades, and spatial reconfiguration over the life of the facility.

The combination of Tate Concore® panels with Regupol flooring delivers a high-performance surface that balances durability with comfort. Regupol’s shock absorption properties reduce impact in weightlifting zones, while its slip-resistant finish improves safety in high-activity areas. Together, these elements create a professional, resilient environment that supports both performance and wellbeing.

Have a similar project? Get in touch today!