Based on your location, we think there is a website better suited to you.

Tate Global AMER
Knowledge Articles

Eliminating Silica Risk From Construction

A Safer Alternative to Cementitious Access Flooring

RMG600+ is engineered to eliminate crystalline silica exposure risks associated with cutting cementitious flooring panels.

Safer Outcomes Start Early

The most effective way to manage silica exposure is to eliminate the hazard wherever reasonably practicable. RMG600+ supports the highest level of control by eliminating the need to cut cementitious access flooring panels that contain crystalline silica.

The Impact Of Material Choice V2

Safer Install. Lower Carbon.

Choosing a wood core access flooring system doesn’t just eliminate crystalline silica, it also delivers significant environmental benefits.


Tate RMG600+, part of the Lower Embodied Carbon (LEC) range, is a market first for Tate's Raised Access Floors. Produced using a minimum of 91% recycled content and low carbon steel, this latest AS 4154-1993 approved raised access floor panel, also comes with a full 25-year warranty. Ideal for demanding commercial office environments requiring lower embodied carbon and high-performing solutions.

Eliminate the Risk at the Source

The most effective and sustainable solution is the elimination of silica at source through informed material selection.

Download the full technical guide

The most effective and sustainable solution is the elimination of silica at source through informed material selection.

For more information on Silica Safety, schedule a collaborative workshop below.