Tate Led Render Image Desktop En Us
Tate Led Render Image Desktop En Us

Tate LED

Seamless Integration, Simplified Installation.

Designed for seamless integration into the Tate Grid and Tate Duo ceiling system using the integrated mounting bracket for easy installation from below, an ideal solution for data center lighting. Installation requires no modification of ceiling tiles, and the width of the light is design to match the width of the ceiling grid. Junction box includes integrated 120-277Vac driver with 0-10V dimming controls to 1%.

Product Highlights

  • Mounting bracket designed to install directly into the extruded slot of Tate ceiling grid systems
  • Painted aluminum extruded body
  • Powder coated steel end caps and mounting brackets
  • PMMA lens
  • Galvanized steel junction box and mounting bracket