Tate Hdgrateaire 3000 Full Render
Tate Hdgrateaire 3000 Full Render
Tate Hdgrateaire 3000 Full Render
Tate Hdgrateaire 3000 Full Render

GrateAire

GrateAire

Available with or without a damper, it can be adjusted from the top to restrict airflow by up to 100%. With the ability to perform the same amount of cooling as three perforated panels without comparable cost, GrateAire is an affordable and cost-effective airflow panel, ideal for use in contained aisles.

Product Highlights

  • Die-cast aluminum panels with 56% unobstructed open area
  • Effortless reconfiguration and retrofit of any existing stringered access floor, without modification
  • Available with or without top surface adjustable dampers

Product Downloads

Technical Information