Product Highlights
- Die-cast aluminum panels with 56% unobstructed open area
- Effortless reconfiguration and retrofit of any existing stringered ConCore or All Steel system, without modification
- Available with or without top surface adjustable dampers
Our free on-demand learning platform, giving you unlimited access to practical learning, expert guidance, and in-depth resources whenever.
Find out more
Planet Passionate is Tate’s global initiative aimed at lowering carbon emissions, reducing waste, and protecting natural resources.
Learn More
Your data centre isn’t static, and neither are we. At Tate, we specialise not only in new builds but also in retrofitting and upgrading existing sites.
Find out more
Discover a selection of Tate’s recently completed case studies about commercial office projects featuring our innovative raised access floors & architectural finishes.
Find out more
From concept through completion, and beyond, we deliver tailored guidance and support at every stage of the journey.
Work With Us


The high strength, low weight, all-aluminum construction is designed for use in new and existing data center applications with ConCore or All Steel Bolted Stringer systems. Available with or without a damper, it can be adjusted from the top to balance the airflow based on the specific load in the aisle. With the same airflow performance as the standard GrateAire panel, the HD GrateAire offers high density cooling and load performance in an affordable airflow panel.