Tate Airflow Panels Perf Main Render
Tate Lamineted Perf Panel Bolted Stringer Hpl Render
Tate Airflow Panels Perf Main Render
Tate Airflow Panels Perf Side View Render
Tate Airflow Panels Perf Main Render
Tate Lamineted Perf Panel Bolted Stringer Hpl Render
Tate Airflow Panels Perf Main Render
Tate Airflow Panels Perf Side View Render

Perforated Panel

Perforated Panel

The damper can be adjusted from the top without removing the panel. Tate's perforated panel delivers airflow in a vertical plume and is a cost-effective airflow panel for use in contained aisles. Steel perforated panels are available with a Smoke Grey powder coating or laminated with high pressure laminate, vinyl or rubber floor coverings. The perforated panels are interchangeable with laminated ConCore and All Steel panels in a stringered system.

Product Highlights

  • 25% open area
  • Perforated All-Steel construction
  • Available with top surface adjustable dampers
  • Protected from corrosion by an epoxy paint finish

Product Downloads

Technical Information