Dual Hinged Door
Secure, Stable, and NFPA-Compliant.
Frame components are pre-assembled and fully floor supported with rack attachments for lateral stability. A factory-installed full perimeter compression gasket seals the door frame and minimizes air leakage. Ergonomic angled handles reduce pinch points. Clear and multiwall panel options are available. The multiwall panel adheres to NFPA 75 & 76 flame spread and smoke development requirements. With three finish options to choose from, these dual hinged doors can complement any data center design.





Product Highlights
- Pre-assembled panels and integrated door slide-locks allow for a simple and quick installation
- Perimeter compression gaskets efficiently seal and minimize air leakage
- Multiwall option adheres to 2013 NFPA 75 flame spread and smoke development requirements
- Supports aisle widths of 4’ to 6’
- No-threshold design prevents obstructions or tripping
- Sturdy aluminum framing
- Fully supported by floor with rack attachments for lateral stability
- Ergonomic design, with angled handles to reduce pinch points