Dual Sliding Door
Precision-Built Doors for Modern Data Centers.
Frame components are pre-assembled and connect to the header rail to secure the assembly together. Integrated slide-locks simplify door installation onto the frame. A factory-installed full perimeter compression gasket seals the door frame and minimizes air leakage. Ergonomic angled handles reduce pinch points. Clear and multiwall panel options are available. The multiwall panel adheres to NFPA 75 & 76 flame spread and smoke development requirements.








Product Highlights
- Full perimeter compression gaskets efficiently seal and minimize air leakage
- No threshold design prevents tripping
- Sturdy aluminum framing
- Multiwall panel option adheres to new NFPA codes
- Ergonomically designed with angled handles to reduce pinch points
- Easy installation with integrated door slide locks
- 2 panel options: Clear and Multiwall Polycarbonate