Tate Single Hinged Door Product Render Image Desktop En Us
Tate Single Hinged Door Closed Product Render Image Desktop En Us
Tate Single Hinged Door Auto Closer Product Render Image Desktop En Us
Tate Single Hinged Door Hinge Product Render Image Desktop En Us
Tate Single Hinged Door Product Render Image Desktop En Us
Tate Single Hinged Door Closed Product Render Image Desktop En Us
Tate Single Hinged Door Auto Closer Product Render Image Desktop En Us
Tate Single Hinged Door Hinge Product Render Image Desktop En Us

Single Hinged Door

Custom data center doors built for safety, efficiency, and precision fit.

With a standard right or left hinge option, the doors can be custom built to suit your particular data center requirements. Viewing panels can be designed with clear or multiwall polycarbonate. The no-threshold design eliminates any tripping hazards and ensures that there are no obstructions when walking in or out of the aisle. A factory-installed perimeter compression gasket system minimizes air leakage. Doors are fully supported by the floor, with rack attachments for additional stability.

Product Highlights

  • Full perimeter compression gaskets efficiently seal and minimize air leakage
  • No-threshold design prevents tripping
  • Right or left hinged option for easy maintenance and installation
  • Sturdy aluminum framing
  • Multiwall panel option adheres to new NFPA codes
  • Ergonomically designed with angled handles to reduce pinch points
  • 2 panel options: Clear and Multiwall Polycarbonate

Product Downloads

Technical Information

Downloads