Single Sliding Door
Seamless sealing, safe access, and efficient airflow for your data center.
Factory-installed full perimeter compression gaskets efficiently seal and minimize air leakage, improving the efficiency of your data center facility. With strong aluminum framing, our no-threshold design prevents obstructions or tripping. Ergonomic handles also reduce pinch points. Two panel options are offered, with the multiwall option adhering to NFPA 75 & 76 flame spread and smoke development requirements.






Product Highlights
- Factory-installed full-perimeter compression gasket system
- Sturdy aluminum supports
- Side panels attach easily
- No threshold design prevents tripping
- Easy installation
- Ergonomically designed with angled handles to reduce pinch points
- 2 panel options: Clear and Multiwall Polycarbonate