Tae Linoleum Single Panel Render
Tae Linoleum Single Panel Render
Tae Linoleum Single Panel Render
Tae Linoleum Single Panel Render

Linoleum

Linoleum

Tate’s ConCore panels are available with .100” (2.5mm) linoleum by Forbo in the Marmoleum Real, Fresco and Vivace series. Patterns range from marbled designs to concrete and stone designs in a variety of color schemes. Forbo’s Marmoleum line includes Topshield2, a double UV cured finish that provides superior protection to the finish with no special initial maintenance requirements other than normal cleaning and simple regular maintenance.

Product Highlights

  • Factory laminated to our ConCore panels
  • Supported by a Bolted Stringer system
  • Wide range of styles and colors
  • Resilient finishes on ConCore panels have a monolithic edge

Product Downloads

Technical Information

Downloads