Tate Plank Wood Single Panle Render
Tate Plank Wood Singl Panel Side Render
Tate Plank Wood Single Panle Render
Tate Plank Wood Singl Panel Side Render

Plank Wood

Plank Wood

Plank hardwood panels are made with a 7/16” (11mm) engineered hardwood in plank strip design. The panel consists of 4” wide planks available in multiple species. The surface of the hardwood is pre-finished at the factory with a UV cured acrylic finish that is easy to maintain. The finish is offered in a variety of species and designs.

Product Highlights

  • Available in a variety of species and designs
  • Long-lasting, natural architectural finish
  • Factory laminated to ConCore
  • Wood plank on Concore panels create a monolithic edge
  • All wood plank laminated panels are supported by a bolted stringer system
  • Finished floor heights from 4” and up

Product Downloads

Technical Information