Tate Terrazzo Single Panel Render
Tate Terrazzo Single Panel Wave Render
Tate Terrazzo Single Panel Render
Tate Terrazzo Single Panel Wave Render

Terrazzo

Terrazzo

Our laminated terrazzo finish is manufactured from natural or recycled marble chips embedded in a flexible resin that is extremely durable and easy to care for. The terrazzo finish is laminated to a ConCore panel, used in conjunction with a bolted stringer understructure system. The resulting system is extremely durable and can withstand excessive foot traffic. The precise sizing of the product provides for a clean aesthetic and allows for easy access into the underfloor cavity.

Product Highlights

  • Available with recycled marble or natural marble aggregate
  • Laminated to a ConCore panel supported by a bolted stringer system
  • Sealed and polished in the field after installation for a long lasting, durable finish

Product Downloads

Technical Information