Product Highlights
- Increased load capacity with a max safe working load of 475lbs and a max uniform load of 75lbs/sf
- Redesigned hold down clips connect to the profile, making the tile installation easier and faster
- A 66% reduction in embodied carbon in the A1-A3 Product Stage, compared to the standard Tate Grid
- 2x safety factor validated through third party testing
- Made with high-quality recycled aluminum, it is a strong, lightweight, and corrosion-resistant material
- Notched main runners allow more accurate alignment of system components