Product Highlights
- Welded steel grate design
- 68% open area delivers 2,850 CFM at 0.10" H2O
- 2,500 lb design load performance
- Directional airflow
- Manual and automatic airflow control options
Our free on-demand learning platform, giving you unlimited access to practical learning, expert guidance, and in-depth resources whenever.
Find out more
Planet Passionate is Tate’s global initiative aimed at lowering carbon emissions, reducing waste, and protecting natural resources.
Learn More
Your data centre isn’t static, and neither are we. At Tate, we specialise not only in new builds but also in retrofitting and upgrading existing sites.
Find out more
Discover a selection of Tate’s recently completed case studies about commercial office projects featuring our innovative raised access floors & architectural finishes.
Find out more
From concept through completion, and beyond, we deliver tailored guidance and support at every stage of the journey.
Work With Us





DirectAire® uses patent-pending technology to angle the air toward the equipment. This means the airflow delivered through the airflow panel is entering the face of the server rack, providing the highest cooling capacity and energy efficiency of any airflow panel on the market. DirectAire® has a 68% open area and a strong durable design that provides superior load performance. DirectAire® is designed for a one-to-one paring with a standard 42U rack.