Products

Containment | Hot and Cold Aisle Containment for Data Centers

Tate Containment Product Category Header Image Eu En

Tate Dual Hinged Door Product Render Image Mobile En Us

Dual Hinged Door

Frame components are pre-assembled and fully floor supported with rack attachments for lateral stability. A factory-installed full perimeter compression gasket seals the door frame and minimizes air leakage. Ergonomic angled handles reduce pinch points. Clear and multiwall panel options are available. The multiwall panel adheres to NFPA 75 & 76 flame spread and smoke development requirements. With three finish options to choose from, these dual hinged doors can complement any data center design.

Find out more
Tate Dual Sliding Door Product Render Image Mobile En Us

Dual Sliding Door

Frame components are pre-assembled and connect to the header rail to secure the assembly together. Integrated slide-locks simplify door installation onto the frame. A factory-installed full perimeter compression gasket seals the door frame and minimizes air leakage. Ergonomic angled handles reduce pinch points. Clear and multiwall panel options are available. The multiwall panel adheres to NFPA 75 & 76 flame spread and smoke development requirements.

Find out more
Tate Hard Partition Product Render Image Mobile En Us

Hard Partition

Hard partition containment products are an exciting alternative to traditional soft partitions. Constructed of aluminum, with several finish options, the partitions can be customized to seal numerous gap sizes and areas. Designed to be used in either hot or cold aisles, hard partitions are custom-sized for every job to ensure air leakage is minimized. Lightweight, cost-effective and attractive looking, hard partitions come pre-assembled with supplied brackets for quick and easy installation.

Find out more
Tate Single Hinged Door Product Render Image Mobile En Us

Single Hinged Door

With a standard right or left hinge option, the doors can be custom built to suit your particular data center requirements. Viewing panels can be designed with clear or multiwall polycarbonate. The no-threshold design eliminates any tripping hazards and ensures that there are no obstructions when walking in or out of the aisle. A factory-installed perimeter compression gasket system minimizes air leakage. Doors are fully supported by the floor, with rack attachments for additional stability.

Find out more
Tate Single Sliding Door Product Image Render Mobile En Us

Single Sliding Door

Factory-installed full perimeter compression gaskets efficiently seal and minimize air leakage, improving the efficiency of your data center facility. With strong aluminum framing, our no-threshold design prevents obstructions or tripping. Ergonomic handles also reduce pinch points. Two panel options are offered, with the multiwall option adhering to NFPA 75 & 76 flame spread and smoke development requirements.

Find out more
Can't find what you're looking for?
Get in touch with the Tate team today to connect with one of our specification experts. Whether you need design guidance or technical support, we’re here to help.
General Inquiry
MODULAR CONTAINMENT SOLUTIONS

Build for the future, today

Tate’s modular solutions provide a fast, scalable approach to data center construction. Designed for efficiency and flexibility, they reduce on-site labor, accelerate deployment, and maintain the high-quality standards you can trust.