Tate Attiro Single Panel Eased Edge
Tate Attiro Wood Panel
Tate Attiro Single Panel Eased Edge
Tate Attiro Planks Exposed Close Up
Tate Attiro Planks Colors
Tate Attiro Single Panel Eased Edge
Tate Attiro Wood Panel
Tate Attiro Single Panel Eased Edge
Tate Attiro Planks Exposed Close Up
Tate Attiro Planks Colors

Attiro Freelay Wood

Attiro Freelay Wood

Attiro combines all of the beauty of engineered wood with all of the ease of an access flooring system. Representing a radical departure from the alternative factory-bonded systems, with a magnetized Attiro system you can create a traditional-style wooden floor without compromising access to the underfloor void.

Product Highlights

  • Available in a variety of shades and designs
  • Long-lasting natural architectural finish
  • Magnetic backing for easy lifting to access any part of service void
  • Works with ConCore panels on Posilock or Bolted Stringer/Cornerlock combo systems
  • Micro bevel protects the surface edge from damage
  • 7.48" wide by 59" to 90" long random length planks

Product Downloads

Technical Information