Tate Carpet Peal Back Single Panel Render
Tate Concore Panel Carpet Image
Tate Carpet Peal Back Single Panel Render
Tate Carpet Single Panel Render
Tate Carpet Peal Back Single Panel Render
Tate Concore Panel Carpet Image
Tate Carpet Peal Back Single Panel Render
Tate Carpet Single Panel Render

Carpet

Carpet

Four ultrasonically welded buttons on the underside of the tile provide precise indexed alignment with four matching holes in the panel. Now anyone can rearrange their work area quickly and easily. For designers, Tate has partnered with different carpet tile manufacturers to offer a wide range of carpet options and styles.

Product Highlights

  • Reduces move time
  • No additional attic stock
  • Reduces waste due to churn
  • One-to-one fit with ConCore® & All Steel access floor panels
  • Supported by PosiLock®, Bolted Stringer or a combination Cornerlock/Bolted Stringer system

Product Downloads

Technical Information

Downloads