Tate Bolted Stringer Render 4
Tate Bolted Stringer Render 2
Tate Bolted Stringer Render 3
Tate Bolted Stringer Render 1
Tate Bolted Stringer Render 4
Tate Bolted Stringer Render 2
Tate Bolted Stringer Render 3
Tate Bolted Stringer Render 1

Bolted Stringer

Bolted Stringer

The Bolted Stringer system provides lateral resistance to heavy rolling loads & seismic loading.

Product Highlights

  • Panels can be gravity-held in understructure for fast removal and replacement
  • Stringers provide lateral resistance to heavy rolling loads and seismic loading
  • Seismic force-resistant pedestal are available to limit or eliminate the need for special bracing
  • Typical floor heights from 5"-60"; low finished floor heights (LFFH) available from 2.5"-4"
  • Bolted stringers are for use with ASN 1250, ConCore 1000 up to ConCore 2500 panels

Product Downloads

Technical Information

Downloads