Tate Lffh Corner Render
Tate Posilock 2 Corner Render
Tate Lffh Single Panel Render
Tate Lffh 2 Panel Render
Tate Lffh Corner Render
Tate Posilock 2 Corner Render
Tate Lffh Single Panel Render
Tate Lffh 2 Panel Render

Posilock

Posilock

The Posilock understructure system provides self-engagement and positioning of the raised floor panels without the need for stringers.

Product Highlights

  • Provides self-engagement and positioning of floor panels
  • Self-capturing fastener remains within the panel and will not get lost
  • Pedestal nut provides anti-vibration and locking features
  • Typical floor heights from 5”-24”; low finished floor heights (LFFH) available from 2.5"-4"

Product Downloads

Technical Information

Downloads