Products

Structural Ceilings | Suspended Ceilings for Data Centers

Tate Structural Ceilings Product Category Header En Eu

Structural Ceiling
Tate Alustra Assembly Product Image Mobile En Us

Tate Alustra

Tate Alustra delivers a lightweight, ultra-strong aluminum ceiling grid designed for effortless installation and exceptional structural performance.

Find out more
Structural Ceiling
Tate Duo Connector Product Image Mobile En Us

Tate Duo

Spans up to 8’ are possible, allowing for more flexibility and few connection points to the building structure. Tate Duo also features a two-layer continuously threaded slot on the underside of the extrusion so that multiple threaded rod diameters may be use for hanging different equipment within a building. Replacing custom-built, on-site structural support systems, such as strut, with Duo offers the most flexible solution for future configuration changes of any pre-designed ceiling solution.

Find out more
Tate Grid Slot Up Render Product Image Mobile En Us

Tate Grid

Tate Grid is the ideal solution for any application where large, heavy items need to be suspended within a building. Replacing custom-built, on-site structural support systems, such as Unistrut, with Tate Grid can offer many advantages. A structural ceiling allows you to design and specify the support solution in advance and, best of all, it’s less expensive and faster to install.

Find out more
Tate Grid Plus Lec Ceiling Above Product Render Image Mobile En Us
LEC

Tate Grid+ LEC

The next evolution of Tate’s Structural Ceiling products, Tate Grid+ LEC features a sleek profile that is future-proofed with increased load capacity and overall increased performance. This latest innovation from our Lower Embodied Carbon (LEC) range reduces carbon footprint compared to our original Tate Grid product.

Find out more
Tate Strut Ceiling Connection Render Image Desktop En Us

Tate Strut

Tate Strut is a strong, galvanized steel profile with a white painted finish. Uniquely integrated welded flanges support tiles, light fixtures and return air grilles, removing the need for two separate ceiling systems. The continuous open channel slot allows for full flexibility when suspending cable trays, bus bars, and other heavy accessories from the structural ceiling. Both strut main runners and structural tees are pre-drilled for infill connections based upon application specifications.

Find out more
Can't find what you're looking for?
Get in touch with the Tate team today to connect with one of our specification experts. Whether you need design guidance or technical support, we’re here to help.
General Inquiry
STRUCTURAL CEILING GRIDS

Structural ceilings for suspending high loads within data centers

Replacing traditional multi-layer structural systems with our innovative and flexible structural ceilings allows for the design and specification of a strong and high-performing support system, which can be installed quickly and cost-effectively.