Tate Alustra
Tate Alustra boasts a remarkable design, optimized to offer superior performance and unparalleled ease of installation. This innovative aluminum grid features a strut-like profile, resulting in a lightweight, ultra-strong ceiling system that is not only easy to transport but also effortless to install. The heavy-duty aluminum profile of Tate Alustra enables flexibility when it comes to suspending the grid from the building's structure. With connection spacing of up to 8 feet apart.














Product Highlights
- Heavy-duty aluminum grid features a strut-like profile
- Maximum safe working load of up to 1000 lbs when using a spring nut connecton with a 4x4 hanger spacing
- Two connection options for suspending equipment and infrastructure within a data center
- Flexible connections to the building structure anywhere along the Tate Alustra mains and up to 8 feet apart
- Lightweight, ultra-strong ceiling system that is easy to transport and install
- Available in standard white or black paint aluminum
- Combining Tate Alustra with our light structural grid enables the creation of any desired layout, for tiles and lights
Product Downloads
Technical Information
Downloads
Structural Ceiling Options
Tate Duo
Spans up to 8’ are possible, allowing for more flexibility and few connection points to the building structure. Tate Duo also features a two-layer continuously threaded slot on the underside of the extrusion so that multiple threaded rod diameters may be use for hanging different equipment within a building. Replacing custom-built, on-site structural support systems, such as strut, with Duo offers the most flexible solution for future configuration changes of any pre-designed ceiling solution.
Find out more
Tate Grid+ LEC
The next evolution of Tate’s Structural Ceiling products, Tate Grid+ LEC features a sleek profile that is future-proofed with increased load capacity and overall increased performance. This latest innovation from our Lower Embodied Carbon (LEC) range reduces carbon footprint compared to our original Tate Grid product.
Find out more
Tate Strut
Tate Strut is a strong, galvanized steel profile with a white painted finish. Uniquely integrated welded flanges support tiles, light fixtures and return air grilles, removing the need for two separate ceiling systems. The continuous open channel slot allows for full flexibility when suspending cable trays, bus bars, and other heavy accessories from the structural ceiling. Both strut main runners and structural tees are pre-drilled for infill connections based upon application specifications.
Find out more