Tate Grid
Tate Grid is the ideal solution for any application where large, heavy items need to be suspended within a building. Replacing custom-built, on-site structural support systems, such as Unistrut, with Tate Grid can offer many advantages. A structural ceiling allows you to design and specify the support solution in advance and, best of all, it’s less expensive and faster to install.













Product Highlights
- Easier to install than other grid systems
- Grid member center-to-center spacing can be selected to accomodate your specific project needs
- Experienced data center product manufacturer and contracting teams
Product Downloads
Technical Information
Downloads
Structural Ceiling Options
Tate Alustra
Tate Alustra delivers a lightweight, ultra-strong aluminum ceiling grid designed for effortless installation and exceptional structural performance.
Find out more
Tate Duo
Spans up to 8’ are possible, allowing for more flexibility and few connection points to the building structure. Tate Duo also features a two-layer continuously threaded slot on the underside of the extrusion so that multiple threaded rod diameters may be use for hanging different equipment within a building. Replacing custom-built, on-site structural support systems, such as strut, with Duo offers the most flexible solution for future configuration changes of any pre-designed ceiling solution.
Find out more
Tate Strut
Tate Strut is a strong, galvanized steel profile with a white painted finish. Uniquely integrated welded flanges support tiles, light fixtures and return air grilles, removing the need for two separate ceiling systems. The continuous open channel slot allows for full flexibility when suspending cable trays, bus bars, and other heavy accessories from the structural ceiling. Both strut main runners and structural tees are pre-drilled for infill connections based upon application specifications.
Find out more