Flooring Freelay Porcelain 12 X 24 Assembly
Flooring Freelay Porcelain 24 X 24 Assembly
Flooring Freelay Porcelain 24 X 48 Assembly
Flooring Freelay Porcelain 12 X 24 Assembly
Flooring Freelay Porcelain 24 X 24 Assembly
Flooring Freelay Porcelain 24 X 48 Assembly

Freelay Porcelain

Freelay Porcelain

Freelay Porcelain delivers the refined look of premium porcelain with the speed and flexibility today’s projects demand. Designed for fast installation and easy access, this finish provides exceptional durability, dimensional stability, and a sleek, modern aesthetic without the downtime of traditional methods. Ideal for high-performance commercial environments, Freelay Porcelain supports long-term adaptability while maintaining a polished, architectural finish. A wide range of design options are available, including premium finishes from Casalgrande®, allowing designers to achieve sophisticated, high-end spaces without compromising performance.

Product Highlights

  • Reduce time, cost, and mess with adhesive-free installation
  • Removal and replacement become easy without the need for costly demolition
  • Pairing raised access flooring with a free-lay porcelain finish, allows for endless design and reconfiguration possibilities
  • Explore on-trend color and finish options from Casalgrande® Stonetech

Product Downloads

Technical Information

Downloads