Tate Porceain Single Panel Render
Tate Porcelain Top Single Panel Render
Tate Porcelain 2 Multipiece Single Panel Render
Tate Porcelain 3 Multipiece Single Panel Render
Tate Porcelain Single Piece Render
Tate Porcelain Multi Piece Light Dark Render
Tate Porceain Single Panel Render
Tate Porcelain Top Single Panel Render
Tate Porcelain 2 Multipiece Single Panel Render
Tate Porcelain 3 Multipiece Single Panel Render
Tate Porcelain Single Piece Render
Tate Porcelain Multi Piece Light Dark Render

Laminated Porcelain

Laminated Porcelain

Laminated porcelain raised floor panels offer the ultimate combination of aesthetics and flexibility. With a variety of aesthetics and colors to choose from, these tiles can enhance the architectural form and space of a building. The porcelain panels come in two primary designs: single-piece and multi-piece, and the factory-laminated porcelain access floor panels come with an edge banding that produces clean, even lines that appear more like grouted tiles.

Product Highlights

  • Available in single and multi-piece designs
  • Available in a variety of colors and aesthetics
  • Tiles designed to meet precise specifications
  • Edge banding protects against chipping
  • Easy to clean maintenance

Product Downloads

Technical Information

Downloads